??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22750.0022 Ball Caster
HELP_VARIABLE
Company
Halder
Description
EH 22750. - Ball Casters with sheet steel case
Bill of material
22750.0022 Ball Caster
BESTNR
Ref. No.
22750.0022
AUS
Version
all parts zink-coated, ball from stainless steel
D1
18±0.055 mm
KG
Ball/Ø
12 mm
D2
23 mm
H1
7.4±0.15 mm
H2
15.5 mm
H3
2.0 mm
H4
4.3 mm
TC
Carrying figure C
180 N
G
Weight
18 g
Embedded user actions